1

APP/A

Bolt spring plunger

Manufacturer GAMM
Description APP/ 9A
Part Number 7747305
Product selection
Selector Part Number Description D D1 L l3 n1 n2
1 7747305 APP/ 9A M 4 1,8 9 1,5 6 16
2 7747310 APP/ 12A M 5 2,4 12 2 6 17
3 7747315 APP/ 14A M 6 2,7 14 2 7 18
4 7747320 APP/ 16A M 8 4 16 2 20 35
5 7747325 APP/ 19A M10 4,5 19 2,5 20 45
6 7747330 APP/ 22A M12 6 22 3,5 25 60
7 7747335 APP/ 24A M16 8,5 24 4,5 50 95
8 7747340 APP/ 30A M20 10 30 6,5 80 140
9 7747345 APP/ 34A M24 12 34 8 100 180
10 7747311 APP/12AR M 5 2,4 12 2 9 25
11 7747316 APP/14AR M 6 2,7 14 2 11 25
12 7747321 APP/16AR M 8 4 16 2 22 45
13 7747326 APP/19AR M10 4,5 19 2,5 22 55
14 7747331 APP/22AR M12 6 22 3,5 36 95
15 7747336 APP/24AR M16 8,5 24 60 110
Part Number
Description
D
D1
L
l3
n1
n2
Documentation
Contact the supplier
GAMM High quality industrial plastic control components
GAMM SRL