1

ALMV

One arm crank handle

Manufacturer GAMM
Description ALMV/100
Part Number 7714105
Product selection
CAD Selector Part Number Description D H S G n B
1 7714105 ALMV/100 28 28 8 100 M8 16
2 7714110 ALMV/125 35 35 6 125 M10 60
3 7714115 ALMV/160 40 40 6 160 M10 70
4 7714120 ALMV/200 45 45 6 200 M12 88
No CAD available 5 7714125 ALMV/250 48 48 6 250 M 12 95
Part Number
Description
D
H
S
G
n
B
Documentation
Contact the supplier
GAMM High quality industrial plastic control components
GAMM SRL
Users Who Downloaded This Product Also Downloaded
Page