Adjustable clamping lever - LRP

Adjustable clamping lever - Threaded zinc plated steel stud

Manufacturer GAMM
Description Adjustable clamping lever - LRP/45 M5x20 - 7343005
Part Number 7343005
Product selection
Selector Part Number Description B A F H H1 h D L L1 S
1 7343005 Adjustable clamping lever - LRP/45 M5x20 - 7343005 53 16 18 29 33,5 7,5 12 45 20 10,5
2 7343010 Adjustable clamping lever - LRP/45 M5x30 - 7343010 53 16 18 29 33,5 7,5 12 45 30 10,5
3 7343020 Adjustable clamping lever - LRP/45 M6x15 - 7343020 53 16 18 29 33,5 7,5 12 45 15 10,5
4 7343025 Adjustable clamping lever - LRP/45 M6x20 - 7343025 53 16 18 29 33,5 7,5 12 45 20 10,5
5 7343040 Adjustable clamping lever - LRP/65 M6x20 - 7343040 75 20 19 34 41 7,5 15 65 20 13,5
6 7343045 Adjustable clamping lever - LRP/65 M6x30 - 7343045 75 20 19 34 41 7,5 15 65 30 13,5
7 7343050 Adjustable clamping lever - LRP/65 M6x40 - 7343050 75 20 19 34 41 7,5 15 65 40 13,5
8 7343060 Adjustable clamping lever - LRP/65 M8x15 - 7343060 75 20 19 34 41 7,5 15 65 15 13,5
9 7343065 Adjustable clamping lever - LRP/65 M8x20 - 7343065 75 20 19 34 41 7,5 15 65 20 13,5
10 7343070 Adjustable clamping lever - LRP/65 M8x25 - 7343070 75 20 19 34 41 7,5 15 65 25 13,5
11 7343075 Adjustable clamping lever - LRP/65 M8x30 - 7343075 75 20 19 34 41 7,5 15 65 30 13,5
12 7343085 Adjustable clamping lever - LRP/65 M8x40 - 7343085 75 20 19 34 41 7,5 15 65 40 13,5
13 7343100 Adjustable clamping lever - LRP/80 M8x30 - 7343100 92 24 26 44 53 12 20 80 30 16,5
14 7343105 Adjustable clamping lever - LRP/80 M8x40 - 7343105 92 24 26 44 53 12 20 80 40 16,5
15 7343110 Adjustable clamping lever - LRP/80 M8x50 - 7343110 92 24 26 44 53 12 20 80 50 16,5
16 7343130 Adjustable clamping lever - LRP/80 M10x20 - 7343130 92 24 26 44 53 12 20 80 20 16,5
17 7343135 Adjustable clamping lever - LRP/80 M10x25 - 7343135 92 24 26 44 53 12 20 80 25 16,5
18 7343140 Adjustable clamping lever - LRP/80 M10x30 - 7343140 92 24 26 44 53 12 20 80 30 16,5
19 7343145 Adjustable clamping lever - LRP/80 M10x40 - 7343145 92 24 26 44 53 12 20 80 40 16,5
20 7343150 Adjustable clamping lever - LRP/80 M10x50 - 7343150 92 24 26 44 53 12 20 80 50 16,5
21 7343170 Adjustable clamping lever - LRP/80 M12x30 - 7343170 92 24 26 44 53 12 20 80 30 16,5
22 7343175 Adjustable clamping lever - LRP/80 M12x40 - 7343175 92 24 26 44 53 12 20 80 40 16,5
23 7343180 Adjustable clamping lever - LRP/80 M12x50 - 7343180 92 24 26 44 53 12 20 80 50 16,5
24 7343210 Adjustable clamping lever - LRP/95 M12x40 - 7343210 108 27 30 50 61 13 21 95 40 19
25 7343215 Adjustable clamping lever - LRP/95 M12x50 - 7343215 108 27 30 50 61 13 21 95 50 19
26 7343225 Adjustable clamping lever - LRP/95 M12x70 - 7343225 108 27 30 50 61 13 21 95 70 19
27 7343240 Adjustable clamping lever - LRP/95 M14x40 - 7343240 108 27 30 50 61 13 21 95 40 19
28 7343245 Adjustable clamping lever - LRP/95 M14x50 - 7343245 108 27 30 50 61 13 21 95 50 19
29 7343260 Adjustable clamping lever - LRP/95 M16x30 - 7343260 108 27 30 50 61 13 21 95 30 19
30 7343270 Adjustable clamping lever - LRP/95 M16x50 - 7343270 108 27 30 50 61 13 21 95 50 19
31 7343275 Adjustable clamping lever - LRP/95 M16x60 - 7343275 108 27 30 50 61 13 21 95 60 19
Part Number
Description
B
A
F
H
H1
h
D
L
L1
S
Documentation
Contact the supplier
GAMM High quality industrial plastic control components
GAMM SRL