Adjustable clamping lever - J/P

Adjustable clamping lever - Steel black insert. Cast zinc control lever, black.

Manufacturer GAMM
Description Adjustable clamping lever - J39/P - 7717005
Part Number 7717005
Product selection
CAD Selector Part Number Description D H h L d M P
1 7717005 Adjustable clamping lever - J39/P - 7717005 16 34 26 40 10 M4 20
2 7717015 Adjustable clamping lever - J39/P - 7717015 16 34 26 40 10 M5 20
3 7717025 Adjustable clamping lever - J39/P - 7717025 16 34 26 40 10 M5 30
No CAD available 4 7717035 Adjustable clamping lever - J59/P - 7717035 19 54 34 59 12 M6 15
5 7717040 Adjustable clamping lever - J59/P - 7717040 19 54 34 59 12 M6 20
6 7717045 Adjustable clamping lever - J59/P - 7717045 19 54 34 59 12 M6 25
7 7717050 Adjustable clamping lever - J59/P - 7717050 19 54 34 59 12 M6 30
8 7717060 Adjustable clamping lever - J59/P - 7717060 19 54 34 59 12 M6 40
9 7717070 Adjustable clamping lever - J59/P - 7717070 19 54 34 59 12 M6 50
No CAD available 10 7717080 Adjustable clamping lever - J59/P - 7717080 19 54 34 59 12 M8 15
11 7717085 Adjustable clamping lever - J59/P - 7717085 19 54 34 59 12 M8 20
12 7717090 Adjustable clamping lever - J59/P - 7717090 19 54 34 59 12 M8 25
13 7717095 Adjustable clamping lever - J59/P - 7717095 19 54 34 59 12 M8 30
14 7717105 Adjustable clamping lever - J59/P - 7717105 19 54 34 59 12 M8 40
15 7717115 Adjustable clamping lever - J59/P - 7717115 19 54 34 59 12 M8 50
16 7717125 Adjustable clamping lever - J79/P - 7717125 27 69 48 79 19 M10 20
No CAD available 17 7717130 Adjustable clamping lever - J79/P - 7717130 27 69 48 79 19 M10 25
18 7717135 Adjustable clamping lever - J79/P - 7717135 27 69 48 79 19 M10 30
19 7717145 Adjustable clamping lever - J79/P - 7717145 27 69 48 79 19 M10 40
20 7717155 Adjustable clamping lever - J79/P - 7717155 27 69 48 79 19 M10 50
21 7717165 Adjustable clamping lever - J79/P - 7717165 27 69 48 79 19 M10 60
22 7717175 Adjustable clamping lever - J79/P - 7717175 27 69 48 79 19 M12 20
23 7717185 Adjustable clamping lever - J79/P - 7717185 27 69 48 79 19 M12 30
24 7717195 Adjustable clamping lever - J79/P - 7717195 27 69 48 79 19 M12 40
25 7717205 Adjustable clamping lever - J79/P - 7717205 27 69 48 79 19 M12 50
26 7717215 Adjustable clamping lever - J79/P - 7717215 27 69 48 79 19 M12 60
No CAD available 27 7717225 Adjustable clamping lever - J96/P - 7717225 32 78 56 101 23 M14 25
28 7717230 Adjustable clamping lever - J96/P - 7717230 32 78 56 101 23 M14 30
29 7717250 Adjustable clamping lever - J96/P - 7717250 32 78 56 101 23 M14 50
30 7717260 Adjustable clamping lever - J96/P - 7717260 32 78 56 101 23 M14 60
31 7717280 Adjustable clamping lever - J96/P - 7717280 32 78 56 101 23 M16 40
32 7717290 Adjustable clamping lever - J96/P - 7717290 32 78 56 101 23 M16 50
33 7717300 Adjustable clamping lever - J96/P - 7717300 32 78 56 101 23 M16 60
34 7717310 Adjustable clamping lever - J96/P - 7717310 32 78 56 101 23 M16 80
Part Number
Description
D
H
h
L
d
M
P
Product Description

On request: Chrome plated covering; various colours; special insert, hole, stud.

Documentation
Contact the supplier
GAMM High quality industrial plastic control components
GAMM SRL