1

Type FDG, Aluminium Roller Guide, Non-corrosive low cost, Pair of roller shoes + single rail pairs

Quantity Manufacturer Description Part number Part number1
1 Franke Type FDG, Aluminium Roller Guide, Non-corrosive low cost, Pair of roller shoes + single rail pairs FDG12E200
1 84495LN
Product selection
Selector Size L (mm) D (mm) D1 (mm) D2 E1 (mm) H1 (mm) H3 (mm) H4 (mm) L2 (mm) L3 (mm) T (mm) T1 (mm) B5 (mm) H5 (mm) B3 (mm) B4 (mm) D3 D4 (mm) D5 (mm) E3 (mm) E4 (mm) E5 (mm) E6 (mm) E7 (mm) E8 (mm) E9 (mm) H6 (mm) T3 (mm) a (mm) b (mm) C (N) Co (N) Mocx (N.m) Mcx (N.m) Mocy/Mocz (N.m) Mcy/Mcz (N.m) Weight (kg)
1 12 64 3.4 6 M 4 25 14.7 1.4 5.5 10 40 5.5 8 24.4 15 12 11.9 M3 8 3 3.4 29 57 9.7 3.4 5.5 4.9 4 6 4.5 9.5 620 170 0.08 0.3 2.4 8.9 0.07
2 15 78 4.5 8 M 5 30 18.7 2 8 10 60 6 10 30.9 19 15.25 15.2 M4 10 4 4.4 34 68 12.4 4.9 7 5.9 5 7.5 5 12.5 700 230 0.1 0.35 4 12 0.12
3 20 92 5.5 10 M 6 40 22.6 2 11 10 60 8 12 40.9 23 20 20.4 M5 10 4 4.9 42 80 16.9 5.9 9.5 5.9 5 8 7.5 16 940 300 0.15 0.5 6 19 0.23
4 25 98 6.6 11 M 8 45 27 2.5 13 10 60 10 16 48.4 27.5 25 22.9 M5 14 6 6.4 48 84 19.4 7.4 12 8.9 7 5 10.5 17.5 1500 700 0.35 0.7 15 32 0.34
5 35 135 9 15 M 10 62 37 3.5 20 12 80 11.5 20 68.9 37.5 35 32.9 M6 14 6 8.9 67 117 28.4 8.9 17 8.9 7 7.5 12.5 26 3100 1400 0.7 1.5 42 95 0.99
6 45 165 11 18 M 12 80 46 4 22 16 105 14.5 24 82.4 46.5 45 36.4 M8 14 6 9.9 83 146 30.9 9.9 22 8.9 7 9.5 15.5 31 6300 2700 1.4 3.1 103 238 1.79
Size
L (mm)
D (mm)
D1 (mm)
D2
E1 (mm)
H1 (mm)
H3 (mm)
H4 (mm)
L2 (mm)
L3 (mm)
T (mm)
T1 (mm)
B5 (mm)
H5 (mm)
B3 (mm)
B4 (mm)
D3
D4 (mm)
D5 (mm)
E3 (mm)
E4 (mm)
E5 (mm)
E6 (mm)
E7 (mm)
E8 (mm)
E9 (mm)
H6 (mm)
T3 (mm)
a (mm)
b (mm)
C (N)
Co (N)
Mocx (N.m)
Mcx (N.m)
Mocy/Mocz (N.m)
Mcy/Mcz (N.m)
Weight (kg)
Documentation
Contact the supplier
Franke
Franke GmbH