1

Slim Bearings Type LSC4

Manufacturer Franke
Description Slim Bearings Type LSC4-4
Part number LSC4-4
Material Ball race rings: 54SiCr6, rolling elements: 100Cr6, cage: PA12, Elastomer: NBR
Product selection
Selector Order no. d (inch) D (mm) d (mm) C0a (kN) C0r (kN) Ca (kN) Cr (kN) C0m (kN.m) Weight (kg)
1 LSC4-4 4 119.25 97.95 26 12 6 5 0.7 0.05
2 LSC4-4,5 4.5 131.95 110.65 29 14 6 5 0.8 0.06
3 LSC4-5 5 144.65 123.35 33 15 7 6 1 0.07
4 LSC4-5,5 5.5 157.35 136.05 36 17 7 6 1 0.07
5 LSC4-6 6 170.05 148.75 38 18 7 6 1 0.08
6 LSC4-6,5 6.5 182.75 161.45 42 20 7 6 2 0.08
7 LSC4-7 7 195.45 174.15 45 21 7 6 2 0.09
8 LSC4-7,5 7.5 208.15 186.85 48 23 8 7 2 0.1
9 LSC4-8 8 220.85 199.55 51 24 8 7 3 0.1
10 LSC4-8,5 8.5 233.55 212.25 54 26 8 7 3 0.11
11 LSC4-9 9 246.25 224.95 58 27 8 7 3 0.12
12 LSC4-9,5 9.5 258.95 237.65 60 28 8 7 4 0.12
13 LSC4-10 10 271.65 250.35 64 30 8 7 4 0.13
14 LSC4-11 11 297.05 275.75 70 33 9 7 5 0.14
15 LSC4-12 12 322.45 301.15 76 36 9 8 6 0.15
16 LSC4-13 13 347.85 326.55 82 39 9 8 7 0.17
17 LSC4-14 14 373.25 351.95 89 42 9 8 8 0.18
18 LSC4-15 15 398.65 377.35 95 45 10 8 9 0.19
Order no.
d (inch)
D (mm)
d (mm)
C0a (kN)
C0r (kN)
Ca (kN)
Cr (kN)
C0m (kN.m)
Weight (kg)
Documentation
Contact the supplier
Franke
Franke GmbH