1

Slim Bearing, Type LSA, 2-ring-bearing element, ungrounded raceways, LSA4

Manufacturer Franke
Description Slim Bearing, Type LSA, 2-ring-bearing element, ungrounded raceways, LSA4
Part number LSA4-3
Product selection
Selector Order no. D (mm) d (mm) Coa (kN) Cor (kN) Ca (kN) Cr (kN) Com (kN.m) Weight (kg)
1 LSA4-3 90.2 76.2 20 9 5 5 0.4 0.04
2 LSA4-3,5 102.9 88.9 23 11 6 5 0.5 0.05
3 LSA4-4 115.6 101.6 26 12 6 5 0.7 0.05
4 LSA4-4,5 128.3 114.3 29 14 6 5 0.8 0.06
5 LSA4-5 141 127 33 15 7 6 1 0.07
6 LSA4-5,5 153.7 139.7 36 17 7 6 1 0.07
7 LSA4-6 166.4 152.4 38 18 7 6 1 0.08
8 LSA4-6,5 179.1 165.1 42 20 7 6 2 0.08
9 LSA4-7 191.8 177.8 45 21 7 6 2 0.09
10 LSA4-7,5 204.5 190.5 48 23 8 7 2 0.1
11 LSA4-8 217.2 203.2 51 24 8 7 3 0.1
12 LSA4-8,5 229.9 215.9 54 26 8 7 3 0.11
13 LSA4-9 242.6 228.6 58 27 8 7 3 0.12
14 LSA4-9,5 255.3 241.3 60 28 8 7 4 0.12
15 LSA4-10 268 254 64 30 8 7 4 0.13
16 LSA4-11 293.4 279.4 70 33 9 7 5 0.14
17 LSA4-12 318.8 304.8 76 36 9 8 6 0.15
18 LSA4-13 344.2 330.2 82 39 9 8 7 0.17
19 LSA4-14 369.6 355.6 89 42 9 8 8 0.18
20 LSA4-15 395 381 95 45 10 8 9 0.19
Order no.
D (mm)
d (mm)
Coa (kN)
Cor (kN)
Ca (kN)
Cr (kN)
Com (kN.m)
Weight (kg)
Documentation
Contact the supplier
Franke
Franke GmbH