1

Linear Modules, Type FTC, FTC 15-25

Manufacturer Franke
Description Linear Modules, Type FTC, FTC 15-25
Part number 92700A
Product selection
Selector Size A (mm) A1 (mm) B (mm) B1 (mm) C (mm) E (mm) G H (mm) J (mm) K (mm) M (mm) Z AA (mm) AZ (mm) BB (mm) DD (mm) CF (mm) EC (mm) EE (mm) EG (mm) FB (mm) FF (mm) FH (mm) FT (mm) GG (mm) JJ (mm) KB j6 (mm) KB1 (mm) KC (mm) KE (mm) KF (mm) KG (mm) KH (mm) KL (mm) KL1 (mm) KM (mm) KN (mm) KP ZZ (mm)
1 15 125 100 22 22 41 27 M5 10 117 21.5 40.5 M6 154 154 144 60 72.5 32.5 32.5 39 40 64 39.5 73.5 50 120 10 6 15 22 37 57 30 24 17 2 13 M5 12
2 20 150 125 25 25.5 52 36 M6 12 152 28.5 49 M6 197 197 187 80 91 42 42 48 52 84 51.7 88 64 160 10 10 18 17.5 36.5 61 38 26 31 2 20 M6 12
3 25 200 175 25 33 87 70 M6 12 200 43 62 M6 276 276 266 120 117 63 63 57 76 110 77 118.5 90 240 16 15 32 23.5 48.5 85 50 34 43 3 28 M8 16
Size
A (mm)
A1 (mm)
B (mm)
B1 (mm)
C (mm)
E (mm)
G
H (mm)
J (mm)
K (mm)
M (mm)
Z
AA (mm)
AZ (mm)
BB (mm)
DD (mm)
CF (mm)
EC (mm)
EE (mm)
EG (mm)
FB (mm)
FF (mm)
FH (mm)
FT (mm)
GG (mm)
JJ (mm)
KB j6 (mm)
KB1 (mm)
KC (mm)
KE (mm)
KF (mm)
KG (mm)
KH (mm)
KL (mm)
KL1 (mm)
KM (mm)
KN (mm)
KP
ZZ (mm)
Contact the supplier
Franke
Franke GmbH