1

Bearing Elements, Type LER, Rectangular profile, unground raceways, LER5

Manufacturer Franke
Description Bearing Elements, Type LER, Rectangular profile, unground raceways, LER5
Part number LER5-0250
Product selection
Selector Order no. Ø KK Coa (kN) Cor (kN) Ca (kN) Cr (kN) Com (kN.m) Weight (kg)
1 LER5-0250 250 260 122 48 42 15 0.95
2 LER5-0300 300 313 147 52 45 22 1.14
3 LER5-0350 350 371 175 55 48 31 1.33
4 LER5-0400 400 424 199 58 50 40 1.52
5 LER5-0450 450 477 224 60 52 50 1.71
6 LER5-0500 500 530 249 63 54 62 1.9
7 LER5-0550 550 583 274 65 55 66 2.09
8 LER5-0600 600 635 299 67 58 90 2.29
9 LER5-0650 650 693 326 69 60 106 2.48
10 LER5-0700 700 746 351 71 62 123 2.67
11 LER5-0750 750 799 376 73 63 141 2.85
12 LER5-0800 800 852 401 75 65 160 3.05
13 LER5-0850 850 905 426 76 66 181 3.24
14 LER5-0900 900 958 451 78 68 203 3.43
15 LER5-0950 950 1016 478 80 69 227 3.62
16 LER5-1000 1000 1068 503 81 70 251 3.81
17 LER5-1100 1100 1174 553 84 73 304 4.19
18 LER5-1200 1200 1280 602 87 75 361 4.57
19 LER5-1300 1300 1391 655 90 77 425 4.96
20 LER5-1400 1400 1497 704 92 80 493 5.34
21 LER5-1500 1500 1603 754 94 82 566 5.72
22 LER5-1600 1600 1713 806 97 84 645 6.18
23 LER5-1700 1700 1819 856 99 85 728 6.48
34 LER5-1800 1800 1925 906 101 87 815 6.87
Order no.
Ø KK
Coa (kN)
Cor (kN)
Ca (kN)
Cr (kN)
Com (kN.m)
Weight (kg)
Documentation
Contact the supplier
Franke
Franke GmbH