1

Bearing Elements, Type LER, Rectangular profile, unground raceways, LER2

Manufacturer Franke
Description Bearing Elements, Type LER, Rectangular profile, unground raceways, LER2
Part number LER2-0080
Product selection
Selector Order no. Ø KK Coa (kN) Cor (kN) Ca (kN) Cr (kN) Com (kN.m) Weight (kg)
1 LER2-0080 80 28 13 10 8 1 0.07
2 LER2-0100 100 34 16 10 9 1 0.08
3 LER2-0120 120 41 20 11 10 1 0.1
4 LER2-0140 140 49 23 12 10 2 0.12
5 LER2-0160 160 56 26 13 11 2 0.13
6 LER2-0180 180 64 30 13 12 3 0.15
7 LER2-0200 200 70 33 14 12 3 0.17
8 LER2-0220 220 77 36 14 12 4 0.19
9 LER2-0240 240 85 40 15 13 5 0.2
10 LER2-0260 260 92 43 15 13 6 0.22
11 LER2-0280 280 99 47 16 14 7 0.24
12 LER2-0300 300 106 50 16 14 7 0.25
13 LER2-0320 320 113 53 16 14 9 0.27
14 LER2-0340 340 121 57 17 15 10 0.29
15 LER2-0360 360 128 60 17 15 11 0.3
16 LER2-0380 380 135 64 18 15 12 0.32
17 LER2-0400 400 142 67 18 15 13 0.34
Order no.
Ø KK
Coa (kN)
Cor (kN)
Ca (kN)
Cr (kN)
Com (kN.m)
Weight (kg)
Documentation
Contact the supplier
Franke
Franke GmbH