1

Bearing Elements, Type LEL, Ground raceways, LEL 5/12

Manufacturer Franke
Description Bearing Elements, Type LEL, Ground raceways, LEL 5/12
Part number LEL5-0220
Product selection
Selector Order no. Ø KK (mm) Coa (kN) Cor (kN) Ca (kN) Cr (kN) C0m (kN.m) Weight (kg)
1 LEL5-0220 220 257 121 41 35 13 0.7
2 LEL5-0230 230 267 126 41 36 15 0.73
3 LEL5-0240 240 279 131 42 36 16 0.76
4 LEL5-0250 250 289 136 43 37 17 0.79
5 LEL5-0260 260 305 144 44 38 19 0.82
6 LEL5-0270 270 316 149 44 38 20 0.85
7 LEL5-0280 280 327 154 45 39 22 0.88
8 LEL5-0290 290 337 159 45 39 23 0.91
9 LEL5-0300 300 348 164 46 39 25 0.94
10 LEL5-0320 320 375 176 47 41 28 1.02
11 LEL5-0340 340 396 187 48 41 32 1.08
12 LEL5-0360 360 423 199 49 42 36 1.14
13 LEL5-0380 380 444 209 50 43 40 1.2
14 LEL5-0400 400 471 222 51 44 44 1.26
15 LEL5-0420 420 493 232 52 45 49 1.33
16 LEL5-0440 440 519 244 53 46 54 1.4
17 LEL5-0460 460 541 254 54 46 59 1.46
18 LEL5-0480 480 567 267 55 47 64 1.53
19 LEL5-0500 500 589 277 55 48 69 1.59
20 LEL5-0520 520 616 290 56 49 75 1.66
21 LEL5-0540 540 637 300 57 49 81 1.72
22 LEL5-0560 560 664 312 58 50 87 1.78
23 LEL5-0580 580 685 322 59 51 94 1.85
24 LEL5-0600 600 707 333 59 51 100 1.91
25 LEL5-0620 620 733 345 60 52 107 1.97
26 LEL5-0640 640 755 355 61 53 114 2.03
27 LEL5-0660 660 781 367 62 53 121 2.09
28 LEL5-0680 680 803 378 62 54 128 2.16
29 LEL5-0700 700 830 390 63 54 137 2.23
30 LEL5-0720 720 851 400 63 55 144 2.29
31 LEL5-0740 740 878 413 64 56 153 2.36
32 LEL5-0760 760 899 423 65 56 161 2.43
33 LEL5-0780 780 926 436 66 57 170 2.49
34 LEL5-0800 800 947 446 66 57 178 2.55
35 LEL5-0820 820 974 458 67 58 188 2.61
36 LEL5-0840 840 995 468 67 58 197 2.67
37 LEL5-0860 860 1022 484 68 59 207 2.74
38 LEL5-0880 880 1044 491 68 59 216 2.8
39 LEL5-0900 900 1065 501 69 60 226 2.86
40 LEL5-0920 920 1092 514 70 60 236 2.92
41 LEL5-0940 940 1113 524 70 61 246 2.98
42 LEL5-0960 960 1140 536 71 61 257 3.04
43 LEL5-0980 980 1161 546 71 62 268 3.1
44 LEL5-1000 1000 1188 559 72 62 280 3.19
45 LEL5-1100 1100 1306 614 74 64 338 3.5
46 LEL5-1200 1200 1423 670 77 66 402 3.82
47 LEL5-1300 1300 1546 728 79 68 473 4.14
48 LEL5-1400 1400 1664 783 81 70 548 4.46
49 LEL5-1500 1500 1782 839 83 72 629 4.77
Order no.
Ø KK (mm)
Coa (kN)
Cor (kN)
Ca (kN)
Cr (kN)
C0m (kN.m)
Weight (kg)
Contact the supplier
Franke
Franke GmbH