1
Franke

Bearing Elements, Type LEL, Ground raceways, LEL 4/9,525

Manufacturer Franke
Description Bearing Elements, Type LEL, Ground raceways, LEL 4/9,525
Part number LEL4-0280
Product selection
Selector Order no. Ø KK (mm) Coa (kN) Cor (kN) Ca (kN) Cr (kN) C0m (kN.m) Weight (kg)
1 LEL4-0200 200 118 55 26 23 6 0.39
2 LEL4-0210 210 123 58 26 23 6 0.41
3 LEL4-0220 220 131 62 27 24 7 0.43
4 LEL4-0230 230 136 64 28 24 7 0.45
5 LEL4-0240 240 142 67 28 24 8 0.47
6 LEL4-0250 250 147 69 28 25 9 0.49
7 LEL4-0260 260 155 73 29 25 10 0.51
8 LEL4-0270 270 161 76 29 25 10 0.53
9 LEL4-0280 280 166 78 30 26 11 0.55
10 LEL4-0290 290 172 81 30 26 12 0.57
11 LEL4-0300 300 177 83 30 26 13 0.59
12 LEL4-0320 320 191 90 31 27 14 0.63
13 LEL4-0340 340 202 95 32 28 16 0.66
14 LEL4-0360 360 215 101 33 28 18 0.71
15 LEL4-0380 380 226 106 33 29 20 0.74
16 LEL4-0400 400 240 113 34 29 23 0.78
17 LEL4-0420 420 251 118 35 30 25 0.82
18 LEL4-0440 440 264 124 35 30 27 0.86
19 LEL4-0460 460 275 129 36 31 30 0.9
20 LEL4-0480 480 289 136 36 31 33 0.94
21 LEL4-0500 500 299 141 37 32 35 0.98
22 LEL4-0520 520 313 147 37 32 38 1.02
23 LEL4-0540 540 324 152 38 33 41 1.06
24 LEL4-0560 560 337 159 39 33 44 1.1
25 LEL4-0580 580 348 164 39 34 48 1.14
26 LEL4-0600 600 359 169 39 34 51 1.17
27 LEL4-0620 620 373 175 40 35 54 1.22
28 LEL4-0640 640 384 180 40 35 58 1.25
29 LEL4-0660 660 397 187 41 35 62 1.29
30 LEL4-0680 680 408 192 41 36 65 1.33
31 LEL4-0700 700 432 198 42 36 69 1.37
32 LEL4-0720 720 442 203 42 37 73 1.41
33 LEL4-0740 740 446 210 43 37 78 1.45
34 LEL4-0760 760 457 215 43 37 81 1.49
35 LEL4-0780 780 470 221 44 38 86 1.53
36 LEL4-0800 800 481 226 44 38 91 1.57
37 LEL4-0820 820 495 233 44 38 95 1.61
38 LEL4-0840 840 506 238 45 39 100 1.65
39 LEL4-0860 860 519 244 45 39 105 1.68
40 LEL4-0880 880 528 249 45 39 110 1.73
41 LEL4-0900 900 541 255 46 40 115 1.76
42 LEL4-0920 920 555 261 46 40 120 1.8
43 LEL4-0960 960 579 272 47 41 131 1.88
44 LEL4-1000 1000 603 284 48 41 142 1.96
45 LEL4-1100 1100 663 312 49 43 172 2.16
46 LEL4-1200 1200 723 340 51 44 204 2.35
47 LEL4-1300 1300 785 370 52 45 240 2.55
48 LEL4-1400 1400 845 398 54 47 278 2.75
49 LEL4-1500 1500 905 426 55 48 319 2.94
Order no.
Ø KK (mm)
Coa (kN)
Cor (kN)
Ca (kN)
Cr (kN)
C0m (kN.m)
Weight (kg)
Contact the supplier
Franke
Franke GmbH