1

Bearing Elements, Type LEL, Ground raceways, LEL 2,5/8

Manufacturer Franke
Description Bearing Elements, Type LEL, Ground raceways, LEL 2,5/8
Part number 71037A
Product selection
Selector Order no. Ř KK (mm) Coa (kN) Cor (kN) Ca (kN) Cr (mm) Weight (kg)
1 71037A 160 73 35 20 17 0.1
2 71041A 170 79 37 20 17 0.11
3 71045A 180 83 39 20 18 0.11
4 71049A 190 88 41 21 18 0.12
5 71053A 200 92 43 21 18 0.12
6 71057A 210 97 46 22 19 0.13
7 71061A 220 102 48 22 19 0.13
8 68487A 230 106 50 22 19 0.14
9 68489A 240 112 53 23 20 0.15
10 68491A 250 115 54 23 20 0.15
11 68493A 260 121 57 24 20 0.16
12 68495A 270 126 59 24 21 0.16
13 68497A 280 130 61 24 21 0.17
14 68499A 290 135 64 25 21 0.18
15 68501A 300 139 65 25 21 0.18
Order no.
Ř KK (mm)
Coa (kN)
Cor (kN)
Ca (kN)
Cr (mm)
Weight (kg)
Contact the supplier
Franke
Franke GmbH
Users Who Downloaded This Product Also Downloaded
Page