1

Bearing Elements, Type LEL, Ground raceways, LEL 1,5/5

Manufacturer Franke
Description Bearing Elements, Type LEL, Ground raceways, LEL 1,5/5
Part number LEL1,5-0110
Product selection
Selector Order no. Ø KK (mm) Coa (kN) Cor (kN) Ca (kN) Cr (kN) C0m (kN.m) Weight (kg)
1 LEL1,5-0070 70 13 6 7 6 0.2 0.04
2 LEL1,5-0080 80 15 7 7 6 0.3 0.05
3 LEL1,5-0090 90 18 8 8 7 0.4 0.05
4 LEL1,5-0100 100 20 9 8 7 0.5 0.06
5 LEL1,5-0110 110 22 10 8 7 0.6 0.07
6 LEL1,5-0120 120 23 11 9 8 0.7 0.07
7 LEL1,5-0130 130 25 12 9 8 0.8 0.08
8 LEL1,5-0140 140 27 13 9 8 0.9 0.09
9 LEL1,5-0150 150 30 14 10 8 1 0.09
Order no.
Ø KK (mm)
Coa (kN)
Cor (kN)
Ca (kN)
Cr (kN)
C0m (kN.m)
Weight (kg)
Documentation
Contact the supplier
Franke
Franke GmbH