1
Franke

Bearing Assemblies, Type LVG, Aluminum version with rollers

Manufacturer Franke
Description Bearing Assemblies, Type LVG, Aluminum version with rollers
Part Number LVG0200
Product selection
Selector Order no Description KKØ (mm) Dah8 (mm) DiH8 (mm) La (mm) Li (mm) Fixing/mounting per ring C0a (kN) C0r (kN) Ca (kN) Cr (kN) Weight (kg) D1 (mm) D (mm) H (mm) H1 (mm) M (mm) S (mm) T (mm) T1 (mm) T2 (mm)
1 LVG0200 Bearing Assemblies, Type LVG, Aluminum version with rollers 200 262 140 243 159 8x 309 124 39 36 4,1 15 9 47 40 M 8 24 9 35 15
2 LVG0300 Bearing Assemblies, Type LVG, Aluminum version with rollers 300 375 223 350 248 10x 617 247 78 72 9,3 18 11 57 50 M 10 30 11 43 17
3 LVG0400 Bearing Assemblies, Type LVG, Aluminum version with rollers 400 475 323 450 348 14x 827 331 90 83 12,4 18 11 57 50 M 10 30 11 43 17
Order no
Description
KKØ (mm)
Dah8 (mm)
DiH8 (mm)
La (mm)
Li (mm)
Fixing/mounting per ring
C0a (kN)
C0r (kN)
Ca (kN)
Cr (kN)
Weight (kg)
D1 (mm)
D (mm)
H (mm)
H1 (mm)
M (mm)
S (mm)
T (mm)
T1 (mm)
T2 (mm)
Documentation
Contact the supplier
Franke
Franke GmbH