1

Bearing Assemblies, Type LVA, Steel version

Manufacturer Franke
Description Bearing Assemblies, Type LVA, Steel version
Part number LVA0100
Product selection
Selector Order no. Ø KK Dah8 (mm) DiH8 (mm) La (mm) Li (mm) Drilling Coa (kN) Cor (kN) Ca (kN) Cr (kN) Com (kN.m) Weight (kg) D1 (mm) D (mm) H (mm) H1 (mm) S (mm) T (mm) M T1 (mm)
1 LVA0100 100 150 50 135 65 6 54 25 18 16 1 3 11 6.6 34+/-0,4 27 16.5 6.8 M 6 10
2 LVA0150 150 200 100 185 115 6 82 39 22 19 3 4.6 11 6.6 34+/-0,4 27 16.5 6.8 M 6 10
3 LVA0200 200 250 150 235 165 8 110 52 24 21 5 6.1 11 6.6 34+/-0,4 27 16.5 6.8 M 6 10
4 LVA0250 250 300 200 285 215 10 138 65 26 23 8 7.6 11 6.6 34+/-0,4 27 16.5 6.8 M 6 10
5 LVA0300 300 360 240 340 260 12 166 78 28 24 12 12.8 15 9 38+/-0,4 31 17.5 9 M 8 15
6 LVA0350 350 410 290 390 310 14 196 92 30 26 16 15 15 9 38+/-0,4 31 17.5 9 M 8 15
7 LVA0400 400 470 330 445 355 14 424 199 54 47 40 23.7 18 11 44+/-0,5 37 19.5 11 M 10 15
8 LVA0450 450 520 380 495 405 14 477 224 57 49 57 26.7 18 11 44+/-0,5 37 19.5 11 M 10 15
9 LVA0500 500 580 420 550 450 14 530 249 59 51 62 39.1 20 14 49+/-0,5 42 20.5 13 M 12 20
10 LVA0600 600 680 520 650 550 16 635 299 63 54 63 46.9 20 14 49+/-0,5 42 20.5 13 M 12 20
11 LVA0700 700 790 610 750 650 22 746 351 67 58 123 66.5 20 14 53+/-0,5 45 21.5 13 M 12 20
12 LVA0800 800 890 710 850 750 24 852 401 70 61 160 76 20 14 53+/-0,5 45 21.5 13 M 12 20
13 LVA0900 900 990 810 950 850 24 958 451 73 63 203 85.6 20 14 53+/-0,5 45 21.5 13 M 12 20
14 LVA1000 1000 1090 910 1050 950 26 1068 503 76 66 251 95 20 14 53+/-0,5 45 21.5 13 M 12 20
15 LVA1200 1200 1300 1100 1265 1135 30 1573 740 98 85 444 114.8 26 18 60+/-0,5 52 33.5 17.5 M 16 25
16 LVA1400 1400 1500 1300 1465 1335 36 1835 864 104 90 604 169 26 18 60+/-0,5 52 33.5 17.5 M 16 25
17 LVA1600 1600 1730 1470 1685 1515 42 2105 991 109 95 793 399 26 18 90+/-0,5 82 49.5 17.5 M 16 25
34 LVA1800 1800 1930 1670 1885 1715 46 2367 1114 114 99 1003 449 26 18 90+/-0,5 82 49.5 17.5 M 16 25
Order no.
Ø KK
Dah8 (mm)
DiH8 (mm)
La (mm)
Li (mm)
Drilling
Coa (kN)
Cor (kN)
Ca (kN)
Cr (kN)
Com (kN.m)
Weight (kg)
D1 (mm)
D (mm)
H (mm)
H1 (mm)
S (mm)
T (mm)
M
T1 (mm)
Documentation
Contact the supplier
Franke
Franke GmbH