1
Franke

Accessories, Seals

Manufacturer Franke
Description Seal, profile 10, Outside, diameter 250 mm
Part number 46062
Material Viton
Product selection
Selector S (mm) H (mm) B +/- 0.3 (mm) B1 +/- 0.2 (mm) D (mm) Material VL (mm) Weight (kg/m) Order no.
1 9 3.5 4.8 2.5 0.8 Perbunan 70NBR/221 0.5 … 1.5 0.016 00928
2 10 4.2 5.3 3 0.8 Perbunan 70NBR/221 0.5 … 1.5 0.026 09080
3 10 4.2 5.3 3 0.8 Viton 0.5 … 1.5 0.026 46062
4 15 5.5 8.5 4.3 1 Perbunan 70NBR/221 0.5 ... 2.0 0.051 09190
S (mm)
H (mm)
B +/- 0.3 (mm)
B1 +/- 0.2 (mm)
D (mm)
Material
VL (mm)
Weight (kg/m)
Order no.
Contact the supplier
Franke
Franke GmbH
Users Who Downloaded This Product Also Downloaded
Page