1

Accessories, Caps

Manufacturer Franke
Description Accessories, Caps
Part number 87752A
Product selection
Selector Order no. Size d D (mm)
1 87752A 12 M 3 6
2 87753A 15 M 4 8
3 87754A 20 M 5 10
4 87755A 25 M 6 11
5 87756A 35 M 8 15
6 87757A 45 M 10 18
Order no.
Size
d
D (mm)
Documentation
Contact the supplier
Franke
Franke GmbH