Framo Morat - Free CAD models - Worm Gear Sets With Center Distance 63 mm - TraceParts
Framo Morat
By Framo Morat

Worm Gear Sets With Center Distance 63 mm

Manufacturer Framo Morat
Description Worm Gear Sets With Center Distance 63 mm
Part number A63U6
Note Worm right hand, made of steel, case-hardened HV 620 - 700. Worm gear made of CuZn40Al2/So or plastic.
CAD models
Share

Product selection

Level of detail
Index Selector Order No. i Lead angle m z1 dm1 (mm) da1 (mm) z2 dm2 (mm) dA (mm) T2 mineral grease (Nm) T2 mineral oil/synthetic grease (Nm) T2 synthetic oil (Nm)
1 1 A63U6 6:1 25°51' 3.5 4 32.1 39.1 24 93.9 104 89 107 134
2 2 A63U12 12:1 13°52' 2.5 3 31.29 36.29 36 94.71 104 141 170 212
3 3 A63U19 19:1 10°8' 2.5 2 28.4 33.4 38 97.6 104 133 159 199
4 4 A63U26 26:1 6°17’ 3.5 1 32 39 26 94 104 172 206 258
5 5 A63U34 34:1 5°9' 2.75 1 30.6 36.1 34 95.4 104 148 178 222
6 6 A63U48 48:1 3°51' 2 1 29.78 33.78 48 96.22 104 125 150 187
7 7 A63U63 63:1 2°47' 1.5 1 30.85 33.85 63 95.15 101 111 133 166
8 8 A63U70 70:1 1°59 1.25 1 36.1 38.6 70 89.9 97 112 135 169
Type

Contact the supplier

Framo Morat

Framo Morat

Manufacturer of drive components

Google Map