KTA - Shaft support block

Manufacturer FLI
Description Shaft support block KTA8
Part number KTA8
Shaft diameter 8 mm
Mass 40 g
Product selection
Selector Part number Ø d (mm) A (mm) B (mm) H (mm) R (mm) Weight (g)
4 KTA8 8 65 12 23 32 40
6 KTA12 12 85 14 32 42 90
7 KTA16 16 100 18 36 54 140
8 KTA20 20 130 20 46 72 260
9 KTA25 25 160 25 56 88 470
10 KTA30 30 180 25 64 96 630
11 KTA40 40 230 30 80 122 1100
16 KTA50 50 280 30 96 152 1650
Part number
Ø d (mm)
A (mm)
B (mm)
H (mm)
R (mm)
Weight (g)
Documentation
Contact the supplier
FLI Manufacturer of linear systems
FRANCE LINEAIRE INDUSTRIE (FLI)