TK - Self aligning linear ball bearings

Manufacturer FLI
Description Self aligning linear bearings - Precision type TK8UU
Part number TK8UU
Dynamic load 423 N
Static load 534 N
Shaft diameter 8 mm
Outer diameter 16 mm
Mass 7.3 g
Product selection
Selector Part number Number of ball circuits Shaft Ø (mm) Outer Ø (mm) Length (mm) Basic load - Dyn. C (N) Basic load - Stat. Co (N) Weight (g)
1 TK8UU 4 8 16 25 423 534 7.3
2 TK10UU 5 10 19 29 750 935 14
3 TK12UU 5 12 22 32 1020 1290 21
4 TK16UU 5 16 26 36 1250 1550 43
5 TK20UU 6 20 32 45 2090 2630 58
6 TK25UU 6 25 40 58 3780 4720 123
7 TK30UU 6 30 47 68 5470 6810 216
8 TK40UU 6 40 62 80 6590 8230 333
9 TK50UU 6 50 75 100 10800 13500 618
10 TK12UUOP 4 12 22 32 1020 1290 17
11 TK16UUOP 4 16 26 36 1250 1550 35
12 TK20UUOP 5 20 32 45 2090 2630 48
13 TK25UUOP 5 25 40 58 3780 4720 103
14 TK30UUOP 5 30 47 68 5470 6810 177
15 TK40UUOP 5 40 62 80 6590 8230 275
16 TK50UUOP 5 50 75 100 10800 13500 520
Part number
Number of ball circuits
Shaft Ø (mm)
Outer Ø (mm)
Length (mm)
Basic load - Dyn. C (N)
Basic load - Stat. Co (N)
Weight (g)
Documentation
Contact the supplier
FLI Manufacturer of linear systems
FRANCE LINEAIRE INDUSTRIE (FLI)