FTSWA - Aluminium supports for precision shafts

Manufacturer FLI
Description Precision shafts supports FTSWA20GW200020
Part number FTSWA20GW200020
Shaft diameter 20 mm
Length 2000 mm
Mass 8200 g
Product selection
Selector Part number Ø d (mm) A (mm) H (mm) Weight (g/m)
3 FTSWA20GW 20 56 38 4100
4 FTSWA25GW 25 57 42 5800
5 FTSWA30GW 30 74 53 8500
6 FTSWA40GW 40 78 60 13300
Part number
Ø d (mm)
A (mm)
H (mm)
Weight (g/m)
Documentation
Contact the supplier
FLI Manufacturer of linear systems
FRANCE LINEAIRE INDUSTRIE (FLI)