SLO - Open housing units

Manufacturer FLI
Description Open housing unit, Standard type, Self-aligning
Part number SLO 20 SBE
Shaft diameter 20 mm
Version Standard type
Linear ball bearing type Self-aligning
Mass 375 g
Product selection
Selector Part number Ø d (mm) A (mm) L (mm) H (mm) Weight (g)
1 SLO 20 20 60 54 60 375
2 SLO 25 25 75 67 72 733
3 SLO 30 30 86 79 82 1137
4 SLO 40 40 110 91 100 1825
Part number
Ø d (mm)
A (mm)
L (mm)
H (mm)
Weight (g)
Self-aligning
Documentation
Contact the supplier
FLI Manufacturer of linear systems
FRANCE LINEAIRE INDUSTRIE (FLI)