SLO - Open housing units

Manufacturer FLI
Description Open housing unit SLO20LBCT
Part number SLO20LBCT
Mass 375 g
Product selection
Selector Part number Ø d (mm) A (mm) L (mm) H (mm) Weight (g)
1 SLO20LBCT 20 60 54 60 375
2 SLO25LBCT 25 75 67 72 733
3 SLO30LBCT 30 86 79 82 1137
4 SLO40LBCT 40 110 91 100 1825
Part number
Ø d (mm)
A (mm)
L (mm)
H (mm)
Weight (g)
Documentation
Contact the supplier
FLI Manufacturer of linear systems
FRANCE LINEAIRE INDUSTRIE (FLI)