LMT-LE - Standard linear bearing

Manufacturer FLI
Description Standard linear bearing LMT12LUUE
Part number LMT12LUUE
Dynamic load 813 N
Static load 1570 N
Shaft diameter 12 mm
Outer diameter 21 mm
Mass 102 g
CAD models
Please make sure this software has been installed.

Product selection

Documentation

Contact the supplier

FLI

FLI

Manufacturer of linear systems

Google Map