LM-L - Standard linear bearing

Manufacturer FLI
Description Standard linear bearing LM6LUU
Part number LM6LUU
Dynamic load 330 N
Static load 540 N
Shaft diameter 6 mm
Outer diameter 12 mm
Mass 16 g
CAD models
Please make sure this software has been installed.

Product selection

Documentation

Contact the supplier

FLI

FLI

Manufacturer of linear systems

Google Map