LME-L - Standard linear bearing

Manufacturer FLI
Description Standard linear bearing LME8LUU
Part number LME8LUU
Dynamic load 430 N
Static load 820 N
Shaft diameter 8 mm
Outer diameter 16 mm
Mass 40 g
CAD models
Please make sure this software has been installed.

Product selection

Documentation

Contact the supplier

FLI

FLI

Manufacturer of linear systems

Google Map