FLI

Linear tables type SMLS-VB

Manufacturer FLI
Description Linear table SMLS20VB165, stroke = 150mm
Part number SMLS20VB165
Product selection
Selector Part number Shaft Ø (mm) A (mm) B (mm) C (mm) d (mm) D1 (mm) D2 G (mm) H (mm) H1 (mm) H2 (mm) H3 (mm) L1 (mm) M (mm) N (mm) Ballscrews Ø (mm) Pitch
2 SMLS12VB825 12 85 14 14 5 6.6 M6 6 34 15.5 32 32 9 73 70 8 2.5
3 SMLS16VB125 16 100 18 18 6 9 M6 15 38 17 36 36 11 88 82 12 5
4 SMLS20VB165 20 130 20 18 8 11 M8 15 48 21 46 46 15 115 108 16 5
5 SMLS25VB165 25 160 25 18 8 13.5 M10 15 58 26 56 56 15 140 132 16 5
6 SMLS30VB205 30 180 25 18 10 13.5 M12 15 67 30 64 64 15 158 150 20 5
7 SMLS40VB255 40 230 30 29 12 17.5 M16 15 84 38 80 80 20 202 190 25 5
Part number
Shaft Ø (mm)
A (mm)
B (mm)
C (mm)
d (mm)
D1 (mm)
D2
G (mm)
H (mm)
H1 (mm)
H2 (mm)
H3 (mm)
L1 (mm)
M (mm)
N (mm)
Ballscrews Ø (mm)
Pitch
Documentation
Contact the supplier
FLI Manufacturer of linear systems
FRANCE LINEAIRE INDUSTRIE (FLI)