WH - Hollow precision shaft

Manufacturer FLI
Description Hollow precision shaft WH12, Length = 6000 mm
Part number WH12
Mass 4.74 kg
Length 6000 mm
Product selection
Selector Part number Diameter (mm) Inner diameter (mm) Weight (kg/m)
1 WH12* 12 4 0.79
2 WH16 16 7 1.28
3 WH20 20 14 1.25
4 WH25 25 15.6 2.35
5 WH30 30 18.3 3.5
6 WH40 40 28 4.99
7 WH50 50 29.7 9.91
8 WH60 60 36 14.2
9 WH80* 80 57 19.43
Part number
Diameter (mm)
Inner diameter (mm)
Weight (kg/m)
Documentation
Contact the supplier
FLI Manufacturer of linear systems
FRANCE LINEAIRE INDUSTRIE (FLI)