WV - Chrome precision shaft

Manufacturer FLI
Description Chrome precision shaft WV5, Length = 3200 mm
Part number WV5
Mass 0.512 kg
Length 3200 mm
Product selection
Selector Part number Diameter (mm) Weight (kg/m)
1 WV5* 5 0.16
2 WV6 6 0.23
3 WV8 8 0.4
4 WV10 10 0.62
5 WV12 12 0.89
6 WV14 14 1.21
7 WV15 15 1.39
8 WV16 16 1.58
9 WV18 18 2
10 WV20 20 2.47
11 WV22 22 2.98
12 WV25 25 3.85
13 WV30 30 5.55
14 WV32 32 6.31
15 WV35 35 7.55
16 WV40 40 9.87
17 WV45 45 12.5
18 WV50 50 15.4
19 WV55 55 18.64
20 WV60 60 22.2
21 WV70 70 30.2
22 WV80 80 39.5
23 WV90 90 49.92
24 WV100 100 61.62
Part number
Diameter (mm)
Weight (kg/m)
Documentation
Contact the supplier
FLI Manufacturer of linear systems
FRANCE LINEAIRE INDUSTRIE (FLI)