IL - Carriage for track roller linear guidance systems

Manufacturer FLI
Description Carriage C65 for track roller linear guidance system
Part number C65
Series IL
Axial load 1160 N
Radial load 3930 N
Size 65
Slide width 65 mm
Slide length 115 mm
Mass 800 g
Product selection
Selector Part number Length (mm) Width (mm) Height with rail (mm) Limit load - Fr (N) Limit load - Fa (N) Static moment - Mx (N.m) Static moment - My (N.m) Static moment - Mz (N.m) Rollers used
1 C32 65 32 28.5 980 330 3.2 52 9 RPC17-RPE17
2 C42 85 42 35.5 1680 500 7.5 14.5 25 RPC24-RPE24
3 C65 115 65 57.5 3930 1160 25.5 44 76 RPC35-RPE35
Part number
Length (mm)
Width (mm)
Height with rail (mm)
Limit load - Fr (N)
Limit load - Fa (N)
Static moment - Mx (N.m)
Static moment - My (N.m)
Static moment - Mz (N.m)
Rollers used
Documentation
Contact the supplier
FLI Manufacturer of linear systems
FRANCE LINEAIRE INDUSTRIE (FLI)