Flat head hexagon riveted nuts

Standard GB/T 17880.5 - 1999
Description Flat head hexagon riveted nut GB/T 17880.5 M6X13.5
Part number GB/T 17880.5 M6X13.5
Product selection
Selector Ref Nominal dk (mm) d (mm) s (mm)
1 GB/T 17880.5 M6X13.5 M6 12 9 9
2 GB/T 17880.5 M6X15 M6 12 9 9
3 GB/T 17880.5 M6X16.5 M6 12 9 9
4 GB/T 17880.5 M6X18 M6 12 9 9
5 GB/T 17880.5 M8X15 M8 14 11 11
6 GB/T 17880.5 M8X16.5 M8 14 11 11
7 GB/T 17880.5 M8X18 M8 14 11 11
8 GB/T 17880.5 M8X19.5 M8 14 11 11
9 GB/T 17880.5 M10X18 M10 16 13 13
10 GB/T 17880.5 M10X19.5 M10 16 13 13
11 GB/T 17880.5 M10X21 M10 16 13 13
12 GB/T 17880.5 M10X22.5 M10 16 13 13
13 GB/T 17880.5 M12X21 M12 18 15 15
14 GB/T 17880.5 M12X22.5 M12 18 15 15
15 GB/T 17880.5 M12X24 M12 18 15 15
16 GB/T 17880.5 M12X25.5 M12 18 15 15
Ref
Nominal
dk (mm)
d (mm)
s (mm)