Flange stripper assembly bushing block, NAAMS M13 SERIES

Standard NAAMS M
Description Flange stripper assembly bushing block M130030
Part number M130030
Material Steel
Product selection
Selector NAAMS CODE Width (mm) Thickness (mm) Height (mm)
1 M130030 120 60 110
NAAMS CODE
Width (mm)
Thickness (mm)
Height (mm)
Documentation
Users Who Downloaded This Product Also Downloaded
Page