1

ICK S 25 x 25 x 12,5, pin heatsink for IC processor, 25 x 25 x 12,5 mm (B x L x H)

Pin heatsinks

Manufacturer Fischer Elektronik GmbH & Co. KG
Description pin heatsink
Reference ICK S 25 x 25 x 12,5
Omniclass number 23.33.19.00
Product selection
Selector Reference thermal resistance Rth [K/W] dissipation loss Pv [W] surface material way of fixation socket suitable for processor type
1 ICK S 25 x 25 x 12,5 3,3 - 2,1 14,1 Al-natural Al99.5 therm. conductive foil, therm. cond. adhesive universal universal
Reference
thermal resistance Rth [K/W]
dissipation loss Pv [W]
surface
material
way of fixation
socket
suitable for processor type
Documentation
Contact the supplier
Fischer Elektronik GmbH & Co. KG kühlen schützen verbinden
Fischer Elektronik GmbH & Co. KG