1

ICK S 98 x 98 x 45, pin heatsink quadratic, 98 x 98 x 45 mm (B x L x H)

Pin heatsinks

Manufacturer Fischer Elektronik GmbH & Co. KG
Description pin heatsink
Reference ICK S 98 x 98 x 45
Product selection
Selector Reference Desingation way of fixation socket suitable for processor type dissipation loss Pv [W] thermal resistance Rth [K/W] surface
1 ICK S 98 x 98 x 45 pin heatsink, design: rectangle, 98 x 98 x 45 mm (B x L x H) therm. conductive foil, therm. cond. adhesive universal universal 42 3,5 - 0,3 Al-natural
Reference
Desingation
way of fixation
socket
suitable for processor type
dissipation loss Pv [W]
thermal resistance Rth [K/W]
surface
Documentation
Contact the supplier
Fischer Elektronik GmbH & Co. KG kühlen schützen verbinden
Fischer Elektronik GmbH & Co. KG