1

ICK S 45 x 45 x 10, pin heatsink quadratic, 45 x 45 x 10 mm (B x L x H)

Pin heatsinks

Manufacturer Fischer Elektronik GmbH & Co. KG
Description pin heatsink
Reference ICK S 45 x 45 x 10
Product selection
Selector Reference Desingation way of fixation socket suitable for processor type dissipation loss Pv [W] thermal resistance Rth [K/W] surface
1 ICK S 45 x 45 x 10 pin heatsink, design: rectangle, 45 x 45 x 10 mm (B x L x H) therm. conductive foil, therm. cond. adhesive universal universal 16 4,7 - 1 Al-natural
Reference
Desingation
way of fixation
socket
suitable for processor type
dissipation loss Pv [W]
thermal resistance Rth [K/W]
surface
Documentation
Contact the supplier
Fischer Elektronik GmbH & Co. KG kühlen schützen verbinden
Fischer Elektronik GmbH & Co. KG