1

SLV W 1 …, grid 1,27 mm, one row, 1-36 contacts, contact cross section □ 0,4 mm

Male headers

Manufacturer Fischer Elektronik GmbH & Co. KG
Description Male header
Part number SLV W 1 055 1 G
Omniclass number 23.35.27.00
Product selection
Selector Part number A [mm] B [mm] C [mm] surface of contact
7 SLV W 1 055 … 9,7 2,5 5,5 gold-plated / tin-plated
8 SLV W 1 080 … 12,2 2,5 8,0 gold-plated / tin-plated
9 SLV W 1 105 … 14,7 2,5 10,5 gold-plated / tin-plated
10 SLV W 1 130 … 17,2 2,5 13,0 gold-plated / tin-plated
Part number
A [mm]
B [mm]
C [mm]
surface of contact
Documentation
Contact the supplier
Fischer Elektronik GmbH & Co. KG kühlen schützen verbinden
Fischer Elektronik GmbH & Co. KG