1

KAP 218, Kapton insulator washer, for semiconductors TO 218, TO 247, TO 248, 24 x 21 mm

Kapton insulator washers

Manufacturer Fischer Elektronik GmbH & Co. KG
Description Kapton insulator washer
Reference KAP 218
Product selection
Selector material thickness [mm] thermal conductivity λ [W/m·K] material type of delivery Desingation
1 0,077 mm (substrate 0,05mm) 0,45 (substrate) polyimide-carrier foil with silicone-free phase changing thermal conductive layer completely coated on both sides cut Kapton insulator washer for semiconductors type TO 218, TO 247, TO 248, 24 x 21 mm
material thickness [mm]
thermal conductivity λ [W/m·K]
material
type of delivery
Desingation
Documentation
Contact the supplier
Fischer Elektronik GmbH & Co. KG kühlen schützen verbinden
Fischer Elektronik GmbH & Co. KG