WSM-3 P, insulating tube as meter ware, for transistor TO 3 PF, silicone foil Typ WS, Ø 13,5 mm

WSM-3 P, insulating tube as meter ware, for transistor TO 3 PF, silicone foil Typ WS, Ø 13,5 mm

Silicone rubber insulating material for semiconductors

Manufacturer Fischer Elektronik GmbH & Co. KG
Description insulating tube as meter ware
Part Number WSM-3 P
Product selection
CAD Selector Part Number specification  material thickness [mm] thermal conductivity λ [W/m·K]
No CAD available 1 WSM-3 P insulating tube as meter ware, silicone foil type WS, TO 3PF, Ø 13,5 mm 0,3 +0,1/-0 1,22
Part Number
specification 
material thickness [mm]
thermal conductivity λ [W/m·K]
Documentation
Contact the supplier
Fischer Elektronik GmbH & Co. KG kühlen schützen verbinden
Fischer Elektronik GmbH & Co. KG
Users Who Downloaded This Product Also Downloaded
Page