1

SK 459 …, 50 x 20 mm, for semiconductor clip-mounting (TO 218 / TO 220 / TO 247 / TO 248)

Extruded heatsinks for PCB mounting

Manufacturer Fischer Elektronik GmbH & Co. KG
Description heatsink for semiconductor clip-mounting
Part number SK 459 25 STC
Omniclass number 23.35.27.00
Product selection
Selector Part number Length [mm] mounting method E thermal resistance Rth [K/W] surface
7 SK 459 25 STC 25 with solder pin 7.9 black anodised
22 SK 459 25 STIC 25 with solder pins and insulating washer 7.9 black anodised
23 SK 459 25 STCB 25 with threaded bolt M 3, brass 7.9 black anodised
24 SK 459 37,5 STC 37.5 with solder pin 6.3 black anodised
25 SK 459 37,5 STIC 37.5 with solder pins and insulating washer 6.3 black anodised
26 SK 459 37,5 STCB 37.5 with threaded bolt M 3, brass 6.3 black anodised
27 SK 459 50 STC 50 with solder pin 5.6 black anodised
28 SK 459 50 STIC 50 with solder pins and insulating washer 5.6 black anodised
29 SK 459 50 STCB 50 with threaded bolt M 3, brass 5.6 black anodised
Part number
Length [mm]
mounting method E
thermal resistance Rth [K/W]
surface
Documentation
Contact the supplier
Fischer Elektronik GmbH & Co. KG kühlen schützen verbinden
Fischer Elektronik GmbH & Co. KG