1

SK 602 ..., Ø 50 mm, hearsink for LED

Heatsink for LEDs

Manufacturer Fischer Elektronik GmbH & Co. KG
Description Heatsink for LEDs
Part number SK 602 10 -
Omniclass number 23.33.19.00
Product selection
Selector Part number thermal resistance Rth[K/W] way of fixation standardlength [mm] surface Description
1 SK 602 2,75 - 1,2 thermal conductive adhesive, thermal conductive foil 10 / 15 / 20 / 25 / 37,5 / 50 / 1000 black anodised Heatsink for LEDs, Ø 50 mm, up from a profile length of 25 mm: optional adapter plate (Art. Nr. AD LED 53)
Part number
thermal resistance Rth[K/W]
way of fixation
standardlength [mm]
surface
Description
ohne Adapterplatte
Documentation
Contact the supplier
Fischer Elektronik GmbH & Co. KG kühlen schützen verbinden
Fischer Elektronik GmbH & Co. KG