GEL G 1, highly heat-conductive silocon foil, polyamide film mash reinforced, adherent layer on one side, GAP-Filler
Fischer Elektronik GmbH & Co. KG

GEL G 1, highly heat-conductive silocon foil, polyamide film mash reinforced, adherent layer on one side, GAP-Filler

Heat conductive foam and gel foils

Manufacturer Fischer Elektronik GmbH & Co. KG
Description GEL thermal conductive foil
Part Number GEL G 1
Product selection
CAD Selector Part Number specification  material thickness [mm] thermal conductivity λ [W/m·K] type of delivery
No CAD available 1 GEL G 1 GEL G 1, highly heat-conductive silocon foil, polyamide film mash reinforced, adherent layer on one side, GAP-Filler 1,0 ±0,2 1,5 plates, usable area 300 x 200 mm / cuttings on customer's requirements
Part Number
specification 
material thickness [mm]
thermal conductivity λ [W/m·K]
type of delivery
Documentation
Contact the supplier
Fischer Elektronik GmbH & Co. KG kühlen schützen verbinden
Fischer Elektronik GmbH & Co. KG
Users Who Downloaded This Product Also Downloaded
Page