1

PVV … G, grid 1,27 mm (IDC-grid 0,635 mm), two rows, suitable for ASLGV …, ASLAV …, VSLGV …, ASLV …SMD, YSLV … SMD

Female connectors

Manufacturer Fischer Elektronik GmbH & Co. KG
Description Female connector
Part number PVV 10 G
Product selection
Selector Part number No. of contacts A (mm) B (mm) surface of contact
1 PVV 10 G 10 10,54 5,08 gold-plated
17 PVV 20 G 20 16,89 11,43 gold-plated
21 PVV 26 G 26 20,70 15,24 gold-plated
25 PVV 40 G 40 29,59 24,13 gold-plated
Part number
No. of contacts
A (mm)
B (mm)
surface of contact
Documentation
Contact the supplier
Fischer Elektronik GmbH & Co. KG kühlen schützen verbinden
Fischer Elektronik GmbH & Co. KG