Fischer Elektronik GmbH & Co. KG

AOS 218 247, for transistor TO 218, TO 247, 25 x 21 x 3 mm

Aluminium oxide wafers

Manufacturer Fischer Elektronik GmbH & Co. KG
Description Aluminium oxide wafer
Reference AOS 218 247
Product selection
Selector Desingation thickness [mm] thermal conductivity λ [W/m·K] material
1 Aluminium oxide wafer for transistor TO 218, TO 247, 25 x 21 x 3 mm 3 25 AL2O3 - ceramics
Desingation
thickness [mm]
thermal conductivity λ [W/m·K]
material
Contact the supplier
Fischer Elektronik GmbH & Co. KG kühlen schützen verbinden
Fischer Elektronik GmbH & Co. KG
Users Who Downloaded This Product Also Downloaded
Page