Short Cable Mounted – Pin Socket - MP11ZQ08 BK1 Straight

Manufacturer Fischer Connectors
Designation Short Cable Mounted – Pin Socket - MP11ZQ08 BK1 Straight
Part Number MP11ZQ08 BK1 Straight
Product selection
Selector Part Number Designation Type of Product Body Style Description Housing Material Body Style Name Size Number of Contacts
1 MP11ZQ08 BK1 Straight Short Cable Mounted – Pin Socket - MP11ZQ08 BK1 Straight Plug Short Cable Mounted – Pin Socket Brass MP11 08 20 Signal + 4 Power
Part Number
Designation
Type of Product
Body Style Description
Housing Material
Body Style Name
Size
Number of Contacts
Contact the supplier
Fischer Connectors Design, manufacture and distribution of high-performance connectors
FISCHER CONNECTORS SA