Right-Angle Plug Push-pull 6 way LV IP68 mated

WSO 104 A065-130-12H+

 
Manufacturer Fischer Connectors
Description Right-Angle Plug Push-pull 6 way LV IP68 mated
Part Number 119480
Series Core Series Brass
Size 104
Connector Type Plug
Locking System Push-pull
Mounting Type Cable Mounted
Bodystyle Design Right-angle
Housing Material Brass
Housing Color Grey
Contact Gender Male
Contact Termination Solder
Contact Configuration Multipole low voltage
Number of Contacts 6
Contact Diameter 6 LV x 0.9 mm
Current Per Contact 6 LV x 6.5 A
Minimal AWG N/A
Maximal AWG 6 LV x 21 AWG
Minimal Cable Diamter 2.9
Maximal Cable Diameter 8.6999999999999993
Data Transmission N/A
Sealing Performance Up to IP68 mated
Operating Temperature from -30°C up to 110°C
Clamp Set Integrated No
Mating Cycles 10'000
Corresponding Nut N/A
CAD models
Please make sure this software has been installed.

Product selection

Product Description

FISCHER CORE BRASS SERIES

Rugged, reliable, sealed or hermetic, lightweight and compact. The Fischer Core Series is trusted by technology-driven industries worldwide, from medical, defense and industrial automation, to test & measurement equipment.

HIGH-PERFORMANCE AND ROBUST

  • Wide range of housing types and contact block variants
  • Original standard push-pull locking system
  • Up to IP68 sealing (liquid tight)
  • Hermetic versions available (gas tight, vacuum tight)
  • Resistant to autoclave sterilization
  • 10,000 mating cycles

Contact the supplier

Fischer Connectors

Fischer Connectors

Design, manufacture and distribution of high-performance connectors

Google Map