Panel Rear Mounted Receptacles - DBP 104 A092-130

Manufacturer Fischer Connectors
Designation Panel Rear Mounted Receptacles - DBP 104 A092-130
Part Number DBP 104 A092-130
Product selection
Selector Part Number Designation Type of Product Body Style Description Housing Material Body Style Name Size Number of Contacts
1 DBP 104 A092-130 Panel Rear Mounted Receptacles - DBP 104 A092-130 Receptacle Panel Rear Mounted Receptacles Brass DBP 104 19 LV
Part Number
Designation
Type of Product
Body Style Description
Housing Material
Body Style Name
Size
Number of Contacts
Documentation
Contact the supplier
Fischer Connectors Design, manufacture and distribution of high-performance connectors
FISCHER CONNECTORS SA