Panel Rear Mounted Receptacles - DBP 103 A051-130

Manufacturer Fischer Connectors
Designation Panel Rear Mounted Receptacles - DBP 104 A051-130
Part Number DBP 104 A051-130
Product selection
Selector Part Number Designation Type of Product Body Style Description Housing Material Body Style Name Size Number of Contacts
1 DBP 104 A051-130 Panel Rear Mounted Receptacles - DBP 104 A051-130 Receptacle Panel Rear Mounted Receptacles Brass DBP 104 2 LV
Part Number
Designation
Type of Product
Body Style Description
Housing Material
Body Style Name
Size
Number of Contacts
Contact the supplier
Fischer Connectors Design, manufacture and distribution of high-performance connectors
FISCHER CONNECTORS SA
Users Who Downloaded This Product Also Downloaded
Page