Panel Rear Mounted Receptacle Front-projecting 8 way LV Hermetic

UR01V11 F008S BK1 E1AB

 
Manufacturer Fischer Connectors
Description Panel Rear Mounted Receptacle Front-projecting 8 way LV Hermetic
Part Number 130365
Series UltiMate™ Series
Size 11
Connector Type Receptacle
Locking System Plug-related
Mounting Type Panel Rear Mounted
Bodystyle Design Rear-projecting
Housing Material Brass
Housing Color Anthracite
Contact Gender Female
Contact Termination Solder
Contact Configuration Multipole low voltage
Number of Contacts 8
Contact Diameter 8 LV x 0.7 mm
Current Per Contact 8 LV x 4.2 A
Minimal AWG N/A
Maximal AWG 8 LV x 21 AWG
Minimal Cable Diamter N/A
Maximal Cable Diameter N/A
Data Transmission N/A
Sealing Performance Hermetic
Operating Temperature from -55°C up to 135°C
Clamp Set Integrated No
Mating Cycles 10'000
CAD models
Please make sure this software has been installed.

Product selection

Product Description

FISCHER ULTIMATE™ SERIES

Utra-rugged, compact and versatile, the Fischer UltiMate™ Series offers a wide portfolio of sizes, signal and power configurations, for applications requiring both power and high-speed data transmission.

RUGGED, COMPACT, LIGHTWEIGHT

  • Extreme shock and vibration resistance
  • IP68 sealing 2m/24h (20m application dependent) / IP69
  • Hermetic versions available (gas tight, vacuum tight)
  • Corrosion resistance (1,000 hours of salt mist spray)
  • Operating temperatures from -55 °C to +135 °C
  • 360° EMC shiedling
  • Blind mating
  • 10,000 mating cycles
  • Color overmolding available
  • Compliant with MIL-STD-810 and MIL-STD-202

Contact the supplier

Fischer Connectors

Fischer Connectors

Design, manufacture and distribution of high-performance connectors

Google Map