Panel Low Profile Rear Mounted – Pin Socket - MR11WS08_0019_BK1_E1AP

Manufacturer Fischer Connectors
Designation Panel Low Profile Rear Mounted – Pin Socket - MR11WS08_0019_BK1_E1AP
Part Number MR11WS08_0019_BK1_E1AP
Product selection
Selector Part Number Designation Type of Product Body Style Description Housing Material Body Style Name Size Number of Contacts
1 MR11WS08_0019_BK1_E1AP Panel Low Profile Rear Mounted – Pin Socket - MR11WS08_0019_BK1_E1AP Receptacle Panel Low Profile Rear Mounted – Pin Socket Brass MR11 08 19 Signal
Part Number
Designation
Type of Product
Body Style Description
Housing Material
Body Style Name
Size
Number of Contacts
Documentation
Contact the supplier
Fischer Connectors Design, manufacture and distribution of high-performance connectors
FISCHER CONNECTORS SA